Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSJ56_57 - ferrule nut/ferrule
Bill of material
WSJ56-14
CODE
Code
TYPE
Types of
Heavy series
MAT
material
SPE
Specification
mm
D
Applicable hose outer diameter
6 mm
M
M14×1.5 mm
C
16.5 mm
S
17 mm
LINK
weblink
weblink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D