Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-HAV11_17 - Economical Handle Striped Handle¡¤PA6
Bill of material
E-HAV12-M5-D20-L10
CODE
Code
TYPE
Types of
HTM
Material Of Grip
PA6
COL
Handle Color
Black
INSM
Thread material
LSUR
Thread surface treatment
M
mm
D
20 mm
L
mm
D1
12 mm
H
13.5 mm
HH
h
mm
HH1
h1
5.5 mm
WEI
Weight
LINK
Website
Website Connection
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D