Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAL91 - Hand wheel, round rim hand wheel, no handle type...
Bill of material
HAL91-D80
CODE
Code
HAL91
TYPE
Types of
Rotary handle type
ANN
Stepped / male threaded
Screw locking type
CPM
Coupling part material
S45C
LSUR
Coupling surface treatment
black
HBM
Handwheel body material
PP
HWF
Grip mounting part
brass
HTM
Grip material
PF
BMAT
Grip thread material
1215MS
BSUR
Handle thread surface treatment
Galvanized
D
mm
H
mm
HH
h
mm
HH1
h1
mm
L
mm
L1
mm
DD
d
mm
DD1
d1
mm
DD2
d2
mm
DD3
d3
mm
M
8 mm
M1
mm
X
Fixed handle
mm
Y
mm
WEI
Reference weight (kg/pcs)
LINK
URL
Website connection
D1
16 mm
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D