Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAQ65_66 - Medical design handle/Waist shaped handle
Bill of material
HAQ65-M6-D16
CODE
Code
TYPE
type
External thread type
MAT
Material
SUR
surface preparation
M
mm
D
mm
L
10 mm
D1
10 mm
H
18 mm
CKZL
Reference weight
kg/pcs
LINK
Website link
Website link
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D