Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-SUB HD MA CRIMP SHELL 15P
Bill of material
HARTING 09561005601
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09561005601
DESCSHORT
Short Description
Connector, Crimp termination, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated, Black, Contacts: 15
DESCLONG
Long Description
Connector, Crimp termination, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated, Black, Contacts: 15, Conductor cross-section: 0.14 ... 0.25 mm², Copper alloy
MANUTYPEDESC
Manufacturer Type Description
D-SUB HD MA CRIMP SHELL 15P
SUPPLIERALTNO
Alternative product number
09 56 100 5601
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAO742
Brand
D-Sub
AAT080
Pole number
15
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D