Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
MOVET
Description
Stainless Steel Vulcanized
Bill of material
MOVET+4061408106622
TYP
Type
BESTNR
Order No.
LODLEVEL
Level of detail
ANG
Angle
BES
Description
A
minimum installation height maschine-bottom
32 mm
B
usable thread lenght
mm
D
base
60 mm
CH
regulation key
14 mm
F
thread
M10
G
height base
22 mm
H
total height
SL
maschine foot load
7000 N
INFO
Download link
Download link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D