您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
Fuse terminal block
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
0191120000 - SAKS 1/G25
22.01.2024
0191220000 - SAKS 1/G20
22.01.2024
0211120000 - SAKS 3 Z/6.3X26
22.01.2024
0222760000 - ASK 1/EN LD 15K 24VDC
22.01.2024
0222860000 - ASK 1/EN LD 1D 24VAC
22.01.2024
0225360000 - ASK 1/EN LD 1D 48VAC
22.01.2024
0225460000 - ASK 1/EN LD 56K 115VDC
22.01.2024
0225560000 - ASK 1/EN LD 1D 115VAC
22.01.2024
0225660000 - ASK 1/EN LD 120K 230VDC
22.01.2024
0225760000 - ASK 1/EN LD 1D 230VAC
22.01.2024
0225820000 - SAKS 1/35 G20 LD 24VDC
22.01.2024
0248920000 - SAKS 3 GZ/6.3X32
22.01.2024
0376860000 - ASK 1/15
22.01.2024
0456360000 - ASK 1/EN/KOHUE
22.01.2024
0474560000 - ASK 1/EN
22.01.2024
0474580000 - ASK 1/EN BL
22.01.2024
0501600000 - SAKS 1/35/G20 DB
22.01.2024
0501620000 - SAKS 1/35/G20
22.01.2024
0501800000 - SAKS 4/35 DB
22.01.2024
0501820000 - SAKS 4/35
22.01.2024
0502100000 - SAKS 5/35 DB
22.01.2024
0502120000 - SAKS 5/35
22.01.2024
0531820000 - SAKS 6/GZ 500AC
22.01.2024
1011000000 - WSI 6
22.01.2024
1011010000 - WSI 6 SW
22.01.2024
1011060000 - WSI 6 OR
22.01.2024
1011080000 - WSI 6 BL
22.01.2024
1011300000 - WSI 6/LD 10-36V DC/AC
22.01.2024
1012100000 - WSI 6/O.TNHE
22.01.2024
1012200000 - WSI 6/LD 30-70V DC/AC
22.01.2024
1012300000 - WSI 6/LD 60-150V DC/AC
22.01.2024
1012400000 - WSI 6/LD 250AC
22.01.2024
1014000000 - WSI 6/2 GZ/DEF63
22.01.2024
1014100000 - WSI 6/2/LD 10-36V DC/AC
22.01.2024
1014200000 - WSI 6/2/LD 30-70V DC/AC
22.01.2024
1014300000 - WSI 6/2/LD 60-150VDC/AC
22.01.2024
1014400000 - WSI 6/2/LD 250AC
22.01.2024
1018400000 - WSI 6/2 O.TNHE
22.01.2024
1028200000 - WSI 6 TR
22.01.2024
1058520000 - ZSI 2X6/4X2.5 FC
22.01.2024
1082370000 - ZSI 2.5/LD 60AC OR
22.01.2024
1083050000 - PSI 6/10
22.01.2024
1119790000 - WSI 6/2/LD 250AC LLC
22.01.2024
1119800000 - WSI 6/2/LD 10-36V LLC
22.01.2024
1119810000 - WSI 6/2/LD 30-70V LLC
22.01.2024
1119820000 - WSI 6/2/LD 60-150V LLC
22.01.2024
1119830000 - WSI 6/LD 30-70V LLC
22.01.2024
1119840000 - WSI 6/LD 10-36V LLC
22.01.2024
1119850000 - WSI 6/LD 60-150V LLC
22.01.2024
1119870000 - WSI 6/LD 250AC LLC
22.01.2024
1135050000 - ZSI 2X6/4X2.5 ETA
22.01.2024
1137780000 - WSI 25/1 10X38/LED 1KV
22.01.2024
1137790000 - WSI 25/1 10X38 1KV
22.01.2024
1162820000 - WMF 2.5 FU BLZ PE SW
22.01.2024
1162830000 - WMF 2.5 FU BLZ PE 10-36V SW
22.01.2024
1162860000 - WMF 2.5 FU BLZ PE 100-250V SW
22.01.2024
1162920000 - WMF 2.5 FU SW
22.01.2024
1162930000 - WMF 2.5 FU 10-36V SW
22.01.2024
1162940000 - WMF 2.5 FU 30-70V SW
22.01.2024
1162950000 - WMF 2.5 FU 60-150V SW
22.01.2024
1162960000 - WMF 2.5 FU 100-250V SW
22.01.2024
1162980000 - WMF 2.5 FU BLZ SW
22.01.2024
1162990000 - WMF 2.5 FU BLZ 10-36V SW
22.01.2024
1163000000 - WMF 2.5 FU BLZ 30-70V SW
22.01.2024
1163010000 - WMF 2.5 FU BLZ 60-150V SW
22.01.2024
1163020000 - WMF 2.5 FU BLZ 100-250V SW
22.01.2024
1163040000 - WMF 2.5 FU PE SW
22.01.2024
1163050000 - WMF 2.5 FU PE 10-36V SW
22.01.2024
1163060000 - WMF 2.5 FU PE 30-70V SW
22.01.2024
1163070000 - WMF 2.5 FU PE 60-150V SW
22.01.2024
1163080000 - WMF 2.5 FU PE 100-250V SW
22.01.2024
1165140000 - PSI 6/10 SW
22.01.2024
1231870000 - PSI 6/10/LD 10-36V SW
22.01.2024
1231880000 - PSI 6/10/LD 10-36V
22.01.2024
1255770000 - SAKSI 4
22.01.2024
1255780000 - SAKSI 4 LD 1D 24V AC/DC
22.01.2024
1255790000 - SAKSI 4 LD 1D 230V AC/DC
22.01.2024
1265990000 - ZSI 2X6/4X2.5
22.01.2024
1315780000 - ZSI 2.5 RT
22.01.2024
1315790000 - ZSI 2.5 GE
22.01.2024
1315800000 - ZSI 2.5 BL
22.01.2024
1315820000 - ZSI 2.5 SW
22.01.2024
1315840000 - ZSI 2.5 GR
22.01.2024
1315850000 - ZSI 2.5/LD 120AC RT
22.01.2024
1315870000 - ZSI 2.5/LD 120AC GE
22.01.2024
1315880000 - ZSI 2.5/LD 120AC BL
22.01.2024
1315890000 - ZSI 2.5/LD 120AC OR
22.01.2024
1315900000 - ZSI 2.5/LD 120AC SW
22.01.2024
1315920000 - ZSI 2.5/LD 120AC GR
22.01.2024
1334480000 - ZSI 2.5/LD 28AC BL
22.01.2024
1367400000 - ASK 1/EN LD 15K24VDC GR
22.01.2024
1367460000 - ASK 1/EN LD 1D230VAC GR
22.01.2024
1368700000 - SAKS 2/35 DB
22.01.2024
1368720000 - SAKS 2/35
22.01.2024
1370290000 - SAKSI 4 BL
22.01.2024
1444210000 - WSI 25/2 CC/LED
22.01.2024
1444220000 - WSI 25/3 CC/LED
22.01.2024
1444230000 - WSI 25/2 10X38/LED
22.01.2024
1444240000 - WSI 25/3 10X38/LED
22.01.2024
1469110000 - WSI 25/2 10X38 1KV
22.01.2024
1518300000 - KDKS 1PE/LLC 10-36V AC/DC
22.01.2024
1518370000 - KDKS 1PE/LLC 100-250V AC/DC
22.01.2024
1531240000 - SAKSI 4 BK
22.01.2024
1531260000 - SAKSI 4 LD 1D 24V AC/DC BK
22.01.2024
1531280000 - SAKSI 4 LD 1D 230V AC/DC BK
22.01.2024
1616400000 - ZSI 2.5
22.01.2024
1616410000 - ZSI 2.5/LD 250AC
22.01.2024
1616420000 - ZSI 2.5/LD 120AC
22.01.2024
1616430000 - ZSI 2.5/LD 60AC
22.01.2024
1616440000 - ZSI 2.5/LD 28AC
22.01.2024
1616460000 - ZSI 2.5/2 500AC
22.01.2024
1616470000 - ZSI 2.5/2/LD 28AC
22.01.2024
1616490000 - ZSI 2.5/2/LD 120AC
22.01.2024
1616500000 - ZSI 2.5/2/LD 250AC
22.01.2024
1686470000 - ZSI 2.5 OR
22.01.2024
1730900000 - ZSI 2.5/5X25
22.01.2024
1750470000 - ASK 1/EN DB
22.01.2024
1763170000 - ZDL 2.5/SI/DU/PE
22.01.2024
1763180000 - ZDL 2.5/SI/DU
22.01.2024
1763190000 - ZDL 2.5/SI/DU/PE LD 36V
22.01.2024
1763210000 - ZDL 2.5/SI/DU/PE LD150V
22.01.2024
1763220000 - ZDL 2.5/SI/DU/PE LD250V
22.01.2024
1763230000 - ZDL 2.5/SI/DU LD 36V
22.01.2024
1763260000 - ZDL 2.5/SI/DU LD 250V
22.01.2024
1763940000 - WTR 2.5/SI
22.01.2024
1763950000 - WTR 2.5/SI LD 36V
22.01.2024
1799470000 - ZSI 2.5/QV
22.01.2024
1814690000 - ZSI 6-2/FC
22.01.2024
1814700000 - ZSI 6-2/FC LD
22.01.2024
1820930000 - ZSI 6-2 2X2.5/G20
22.01.2024
1820950000 - ZSI 6-2 2X2.5/G25
22.01.2024
1826050000 - ZSI 2.5-2/2X2AN/G20
22.01.2024
1826200000 - ZSI 2.5-2/2X2AN/G25
22.01.2024
1867420000 - ZSI 2.5-2/2X2AN/G20/LD3
22.01.2024
1867440000 - ZSI 2.5-2/2X2AN/G20/LD1
22.01.2024
1867500000 - ZSI 6-2 2X2.5/G20/LD1
22.01.2024
1879730000 - ZSI 2.5-2/2X2AN/G20/LD4
22.01.2024
1879750000 - ZSI 6-2 2X2.5/G20/LD4
22.01.2024
1880390000 - WSI 4/2/LD 140-250V AC/DC
22.01.2024
1880410000 - WSI 4/2/LD 10-36V AC/DC
22.01.2024
1880420000 - WSI 4/2/LD 60-150V AC/DC
22.01.2024
1880430000 - WSI 4/2
22.01.2024
1880440000 - WSI 4/2/LD 30-70V AC/DC
22.01.2024
1884630000 - WSI 6/LD 10-36V BL
22.01.2024
1886550000 - WSI 4/LD 140-250V AC/DC
22.01.2024
1886560000 - WSI 4/LD 30-70V AC/DC
22.01.2024
1886570000 - WSI 4/LD 60-150V AC/DC
22.01.2024
1886580000 - WSI 4
22.01.2024
1886590000 - WSI 4/LD 10-36V AC/DC
22.01.2024
1966020000 - WSI 25/1 10X38
22.01.2024
1966030000 - WSI 25/3 CC
22.01.2024
1966040000 - WSI 25/2 CC
22.01.2024
1966050000 - WSI 25/1 CC
22.01.2024
1966060000 - WSI 25/1 10X38/LED 690V
22.01.2024
1966070000 - WSI 25/1 CC/LED
22.01.2024
1966080000 - WSI 25/3 10X38
22.01.2024
1966090000 - WSI 25/2 10X38
22.01.2024
2112290000 - WMF 2.5 FU SW WO FUCR
22.01.2024
2112300000 - WMF 2.5 FU PE SW WO FUCR
22.01.2024
2112740000 - WMF 2.5 FUPESTBSWWOFUCR
22.01.2024
2429860000 - AFS 4 2C BK
22.01.2024
2429870000 - AFS 4 2C 10-36V BK
22.01.2024
2434350000 - AFS 4 2C 30-70V BK
22.01.2024
2434380000 - AFS 4 2C 60-150V BK
22.01.2024
2434390000 - AFS 4 2C 100-250V BK
22.01.2024
2459010000 - AAP22 4 LI-FS 10-36V
22.01.2024
2460120000 - AAP22 4 LI-FS 100-250V
22.01.2024
2460130000 - AAP22 4 LI-FS 60-150V
22.01.2024
2460140000 - AAP22 4 LI-FS 30-70V
22.01.2024
2466530000 - AFS 2.5 CF 2C BK
22.01.2024
2466600000 - AFS 2.5 CF 2C 24V BK
22.01.2024
2466610000 - AFS 2.5 CF 2C 12V BK
22.01.2024
2469360000 - WSI 25 10X85 1.5KV
22.01.2024
2548140000 - AFS 4 2C BK/BL
22.01.2024
2561900000 - WFS 4
22.01.2024
2561940000 - WFS 4 60-150V DB
22.01.2024
2561950000 - WFS 4 100-250V DB
22.01.2024
2561960000 - WFS 4 100-250V
22.01.2024
2561970000 - WFS 4 60-150V
22.01.2024
2561980000 - WFS 4 30-70V DB
22.01.2024
2561990000 - WFS 4 30-70V
22.01.2024
2562000000 - WFS 4 BL
22.01.2024
2562010000 - WFS 4 10-36V BL
22.01.2024
2562020000 - WFS 4 30-70V BL
22.01.2024
2562030000 - WFS 4 60-150V BL
22.01.2024
2562040000 - WFS 4 100-250V BL
22.01.2024
2562050000 - WFS 4 DB
22.01.2024
2562060000 - WFS 4 10-36V DB
22.01.2024
2562070000 - WFS 4 10-36V
22.01.2024
2562590000 - WSI 4
22.01.2024
2562600000 - WSI 6/LD 250AC LLC
22.01.2024
2562740000 - WSI 6/LD 10-36V LLC
22.01.2024
2562750000 - WSI 6/LD 30-70V LLC
22.01.2024
2562760000 - WSI 6/LD 60-150V LLC
22.01.2024
2564350000 - WSI 4/LD 10-36V AC/DC
22.01.2024
2564360000 - WSI 4/LD 30-70V AC/DC
22.01.2024
2564370000 - WSI 4/LD 60-150V AC/DC
22.01.2024
2564380000 - WSI 4/LD 140-250V AC/DC
22.01.2024
2675250000 - AFS 4 2C DL BK
22.01.2024
2675260000 - AFS 4 2C 10-36V DL BK
22.01.2024
2675270000 - AFS 4 2C 30-70V DL BK
22.01.2024
2675280000 - AFS 4 2C 60-150V DL BK
22.01.2024
2675290000 - AFS 4 2C 100-250V DL BK
22.01.2024
2697350000 - SAKSI 4N
22.01.2024
2697360000 - SAKSI 4N BL
22.01.2024
2697370000 - SAKSI 4N LD 1D 24V AC/DC
22.01.2024
2697380000 - SAKSI 4N LD 1D 110V AC/DC
22.01.2024
2697390000 - SAKSI 4N LD 1D 230V AC/DC
22.01.2024
2697420000 - SAKDKSI 4
22.01.2024
2697430000 - SAKDKSI 4 LD 1D 24V AC/DC
22.01.2024
2697440000 - SAKDKSI 4 LD 1D 110V AC/DC
22.01.2024
2697450000 - SAKDKSI 4 LD 1D 230V AC/DC
22.01.2024
2816960000 - A2T 4 FS-FT BK
22.01.2024
2816970000 - A2T 4 FS-FT 10-36V BK
22.01.2024
2816980000 - A2T 4 FS-FT 30-70V BK
22.01.2024
2816990000 - A2T 4 FS-FT 60-150V BK
22.01.2024
2817000000 - A2T 4 FS-FT 100-250V BK
22.01.2024
2817010000 - A2T 4 FS-FT-PE BK
22.01.2024
2817020000 - A2T 4 FS-FT-PE 10-36V BK
22.01.2024
2817030000 - A2T 4 FS-FT-PE 30-70V BK
22.01.2024
2817040000 - A2T 4 FS-FT-PE 60-150V BK
22.01.2024
2817050000 - A2T 4 FS-FT-PE 100-250V BK
22.01.2024
2827940000 - FUSEHOLDER WSFH 10X38 1KV
22.01.2024
2827950000 - FUSEHOLDER WSFH 10X38 1KV LED
22.01.2024
2831500000 - A2T 4 FS-FT
22.01.2024
2831510000 - A2T 4 FS-FT-PE
22.01.2024
2831910000 - AFS 4 2C W/O FSPG BK
22.01.2024
2892900000 - W2C 4 FS DB
22.01.2024
2892910000 - W2C 4 FS BL
22.01.2024
2892920000 - W2C 4 FS BK
22.01.2024
2892930000 - W2C 4 FS BK STB
22.01.2024
2892940000 - W2C 4 FS 10-36V BK STB
22.01.2024
2892950000 - W2C 4 FS 30-70V BK STB
22.01.2024
2892960000 - W2C 4 FS 60-150V BK STB
22.01.2024
2892970000 - W2C 4 FS 100-250V BK STB
22.01.2024
2892980000 - W2C 4 FS 10-36V DB
22.01.2024
2892990000 - W2C 4 FS 10-36V BL
22.01.2024
2893000000 - W2C 4 FS 10-36V BK
22.01.2024
2893010000 - W2C 4 FS 30-70V DB
22.01.2024
2893020000 - W2C 4 FS 30-70V BL
22.01.2024
2893030000 - W2C 4 FS 30-70V BK
22.01.2024
2893040000 - W2C 4 FS 60-150V DB
22.01.2024
2893050000 - W2C 4 FS 60-150V BL
22.01.2024
2893070000 - W2C 4 FS 60-150V BK
22.01.2024
2893080000 - W2C 4 FS 100-250V DB
22.01.2024
2893090000 - W2C 4 FS 100-250V BL
22.01.2024
2893110000 - W2C 4 FS 100-250V BK
22.01.2024
2893120000 - W2C 4 FS-PE BK
22.01.2024
2893130000 - W2C 4 FS-PE BK STB
22.01.2024
2893140000 - W2C 4 FS-PE 10-36V BK
22.01.2024
2893150000 - W2C 4 FS-PE 30-70V BK
22.01.2024
2893160000 - W2C 4 FS-PE 60-150V BK
22.01.2024
2893170000 - W2C 4 FS-PE 100-250V BK
22.01.2024
2893180000 - W2C 4 FS-PE 10-36V BK STB
22.01.2024
2893190000 - W2C 4 FS-PE 30-70V BK STB
22.01.2024
2893200000 - W2C 4 FS-PE 60-150V BK STB
22.01.2024
2893210000 - W2C 4 FS-PE 100-250V BK STB
22.01.2024
2893850000 - W2T 4 FS-FT DB
22.01.2024
2893860000 - W2T 4 FS-FT BL
22.01.2024
2893870000 - W2T 4 FS-FT BK
22.01.2024
2893880000 - W2T 4 FS-FT 10-36V DB
22.01.2024
2893890000 - W2T 4 FS-FT 10-36V BL
22.01.2024
2893900000 - W2T 4 FS-FT 10-36V BK
22.01.2024
2893910000 - W2T 4 FS-FT 30-70V DB
22.01.2024
2893920000 - W2T 4 FS-FT 30-70V BL
22.01.2024
2893930000 - W2T 4 FS-FT 30-70V BK
22.01.2024
2893940000 - W2T 4 FS-FT 60-150V DB
22.01.2024
2893950000 - W2T 4 FS-FT 60-150V BL
22.01.2024
2893960000 - W2T 4 FS-FT 60-150V BK
22.01.2024
2893970000 - W2T 4 FS-FT 100-250V DB
22.01.2024
2893980000 - W2T 4 FS-FT 100-250V BL
22.01.2024
2893990000 - W2T 4 FS-FT 100-250V BK
22.01.2024
2894000000 - W2T 4 FS-FT BK STB
22.01.2024
2894010000 - W2T 4 FS-FT 10-36V BK STB
22.01.2024
2894020000 - W2T 4 FS-FT 30-70V BK STB
22.01.2024
2894030000 - W2T 4 FS-FT 60-150V BK STB
22.01.2024
2894040000 - W2T 4 FS-FT 100-250V BK STB
22.01.2024
2894050000 - W2T 4 FS-FT-PE BK
22.01.2024
2894060000 - W2T 4 FS-FT-PE 10-36V BK
22.01.2024
2894070000 - W2T 4 FS-FT-PE 30-70V BK
22.01.2024
2894080000 - W2T 4 FS-FT-PE 60-150V BK
22.01.2024
2894090000 - W2T 4 FS-FT-PE 100-250V BK
22.01.2024
2894100000 - W2T 4 FS-FT-PE BK STB
22.01.2024
2894110000 - W2T 4 FS-FT-PE 10-36V BK STB
22.01.2024
2894120000 - W2T 4 FS-FT-PE 30-70V BK STB
22.01.2024
2894130000 - W2T 4 FS-FT-PE 60-150V BK STB
22.01.2024
2894140000 - W2T 4 FS-FT-PE 100-250V BK STB
22.01.2024
2896940000 - FUSEHOLDER WSFH/2 10X38 1KV
22.01.2024
2896950000 - FUSEHOLDER WSFH/2 10X38 1KV LED
22.01.2024
7940022563 - WSI 4/2/LD 24VAC/DC C1D
22.01.2024
8146450000 - KDKS1/EN LD 24VDC
22.01.2024
8148910000 - KDKS1/EN LD 230VAC
22.01.2024
8148930000 - KDKS1/EN LD 24 VAC
22.01.2024
8215900000 - KDKS1/35 LD 24VDC 4ZB
22.01.2024
9503310000 - KDKS 1/35
22.01.2024
9509570000 - KSKM 1/32 G20
22.01.2024
9509580000 - KSKM 2/32 GZ 1X1/4
22.01.2024
9509600000 - KSKM 1/35 G20
22.01.2024
9509620000 - KSKM 3/35 GZ 1 1/4X1/4
22.01.2024
9528110000 - KDKS 1/PE/35
22.01.2024
9532440000 - KDKS 1/35 DB
22.01.2024
9532450000 - KDKS 1/PE/35 DB
22.01.2024
9802720001 - KDKS 1EN/LLC 10-36V AC/DC
22.01.2024
9908510001 - KDKS 1EN/LLC 30-70V AC/DC
22.01.2024
9915820001 - KDKS 1EN/LLC 100-250V AC/DC
22.01.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
建議
No recommendations available.