您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
DIN rail
Weidmüller
Electric engineering, automation, process control engineering
Electrical insulation and connecting material
Energy distribution system
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
0117500000 - TS 15X5/LL 2M/ST/ZN
22.01.2024
0117510000 - TS 15X5/LL 1M/ST/ZN
22.01.2024
0122800000 - TS 32X15 2M/ST/ZN
22.01.2024
0134700000 - TS 15X5 2M/AL/BK
22.01.2024
0169300000 - TS 32X15 2M/AL/BK
22.01.2024
0236400000 - TS 35X15 2M/ST/ZN
22.01.2024
0236500000 - TS 35X15/LL 2M/ST/ZN
22.01.2024
0236510000 - TS 35X15/LL 1M/ST/ZN
22.01.2024
0270100000 - TS 35X15/2.3 2M/CU/BK
22.01.2024
0293220000 - TS 32X15 2M/CRN
22.01.2024
0330800000 - TS 35X7.5 2M/AL/BK
22.01.2024
0383400000 - TS 35X7.5 2M/ST/ZN
22.01.2024
0383410000 - TS 35X7.5 1M/ST/ZN
22.01.2024
0498000000 - TS 35X15/2.3 2M/ST/ZN
22.01.2024
0514200000 - TS 15X5 2M/ST/ZN
22.01.2024
0514300000 - TSK 35X15 2M PVC/GR
22.01.2024
0514400000 - TS 32X15/LL 2M/ST/ZN
22.01.2024
0514500000 - TS 35X7.5/LL 2M/ST/ZN
22.01.2024
0514510000 - TS 35X7.5/LL 1M/ST/ZN
22.01.2024
0514570000 - TS 35X7.5/LL/6 2M/ST/ZN
22.01.2024
1071680000 - TS 35X15/LL 2M/ST/ZN/O
22.01.2024
1071690000 - TS 35X7.5/LL/6X18 2M/O
22.01.2024
1170690000 - TS 35 PT6
22.01.2024
1567660000 - TS35X7.5 ST STB 2.1 STB 3
22.01.2024
1567740000 - TS 15/068/ 5,5x10
22.01.2024
1567770000 - TS 15/235/4.5x10
22.01.2024
1747350000 - TS 35X7.5 2M/CRN
22.01.2024
1802690000 - TS 27X12.5M/ST/F.ZN
22.01.2024
1805980000 - TS 35X15/6X18 2M/ST/ZN
22.01.2024
1815020000 - TS 35X7.5 2M/ST/ZN O.SH
22.01.2024
1848290000 - TS 35X15/2.3 2M/AL/BK
22.01.2024
1866290000 - TS 35X15/6X25 2M/ST/ZN
22.01.2024
1879090000 - TS 35X7.5/5X18 2M/ST/SZ
22.01.2024
1879100000 - TS 35X15/5X18 2M/ST/SZ
22.01.2024
1909990000 - TS15 64 KLIPPON K11
22.01.2024
1910020000 - TS15 114 KLIPPON K21 CSS
22.01.2024
1910040000 - TS15 164 KLIPPON K31 CSS
22.01.2024
1910060000 - TS35 64 KLIPPON K4K11
22.01.2024
1910070000 - TS35 105 KLIPPON K41/POK4
22.01.2024
1910080000 - TS35/148 KLIPPON K5 CSS
22.01.2024
1910100000 - TS35/140 KLIPPON K52 POK51
22.01.2024
1928060000 - TS15 68 KLIPPON POK1 CSS
22.01.2024
1928070000 - TS15 98 KLIPPON POK2 CSS
22.01.2024
1928080000 - TS15 147 KLIPPON POK3 CSS
22.01.2024
2633450000 - FP ENC DR07 142 XB
22.01.2024
2633460000 - FP ENC DR07 230 3B
22.01.2024
2633750000 - FP ENC DR07 110 3C A
22.01.2024
2716000000 - TS 35X7.5 2M/CRN 316L
22.01.2024
7907490000 - TS 35X15/LL 2M/ST/SZ
22.01.2024
7915060000 - TS 35X7.5/LL 2M/ST/SZ
22.01.2024
8000003439 - TS35X7.5 ST K41
22.01.2024
8000003883 - TS15X5 ST K1
22.01.2024
8000003884 - TS15X5 ST K2
22.01.2024
8000003885 - TS15X5 ST K3
22.01.2024
8000003886 - TS15X5 ST K21
22.01.2024
8000003887 - TS15X5 ST K31
22.01.2024
8000003888 - TS15X5 ST K11
22.01.2024
8000003889 - TS15X5 ST POK 0808
22.01.2024
8000003890 - TS15X5 ST POK 0811
22.01.2024
8000003891 - TS15X5 ST POK 0816
22.01.2024
8000003892 - TS15X5 ST POK 0819
22.01.2024
8000003897 - TS35X7.5 ST K21
22.01.2024
8000003898 - TS35X7.5 ST K31
22.01.2024
8000003899 - TS35X7.5 ST K11
22.01.2024
8000003902 - TS35X7.5 ST K5
22.01.2024
8000003903 - TS35X7.5 ST K6
22.01.2024
8000003905 - TS35X7.5 ST K7
22.01.2024
8000003907 - TS35X7.5 ST K51
22.01.2024
8000003908 - TS35X7.5 ST K52
22.01.2024
8000003909 - TS35X7.5 ST POK 1626
22.01.2024
8000003910 - TS35X7.5 ST POK 1636
22.01.2024
8000003911 - TS35X7.5 ST POK 1656
22.01.2024
8000003912 - TS35X7.5 ST POK 2525
22.01.2024
8000003913 - TS35X7.5 ST POK 4040
22.01.2024
8000003914 - TS35X7.5 ST POK 2560
22.01.2024
8000006708 - TS35X7.5 ST KTB2215 VER
22.01.2024
8000006709 - TS35X7.5 ST KTB2626 VER
22.01.2024
8000006710 - TS35X7.5 ST KTB3030 VER
22.01.2024
8000006711 - TS35X7.5 ST KTB3526 VER
22.01.2024
8000006712 - TS35X7.5 ST KTB4030 VER
22.01.2024
8000006713 - TS35X7.5 ST KTB4538 VER
22.01.2024
8000006714 - TS35X7.5 ST KTB4848 VER
22.01.2024
8000006715 - TS35X7.5 ST KTB5535 VER
22.01.2024
8000006716 - TS35X7.5 ST KTB6245 VER
22.01.2024
8000006717 - TS35X7.5 ST KTB7650 VER
22.01.2024
8000006718 - TS35X7.5 ST KTB9161 VER
22.01.2024
8000006719 - TS35X7.5 ST KTB9874 VER
22.01.2024
8000006720 - TS35X7.5 ST KTB2215 HOR
22.01.2024
8000006721 - TS35X7.5 ST KTB3526 HOR
22.01.2024
8000006722 - TS35X7.5 ST KTB3030 HOR
22.01.2024
8000006723 - TS35X7.5 ST KTB4030 HOR
22.01.2024
8000006724 - TS35X7.5 ST KTB4538 HOR
22.01.2024
8000006725 - TS35X7.5 ST KTB4848 HOR
22.01.2024
8000006726 - TS35X7.5 ST KTB5535 HOR
22.01.2024
8000006727 - TS35X7.5 ST KTB6245 HOR
22.01.2024
8000006728 - TS35X7.5 ST KTB7650 HOR
22.01.2024
8000006729 - TS35X7.5 ST KTB9161 HOR
22.01.2024
8000006730 - TS35X7.5 ST KTB9874 HOR
22.01.2024
8000032382 - TS15X5 ST POK 0823
22.01.2024
8000032395 - TS15X5 ST K32
22.01.2024
8000037552 - TS35X7.5 ST KEBI 80 VER
22.01.2024
8000037553 - TS35X7.5 ST KEBI 60 VER
22.01.2024
8000037554 - TS35X7.5 ST KEBI 50 VER
22.01.2024
8000037555 - TS35X7.5 ST KEBI 40 VER
22.01.2024
8000037556 - TS35X7.5 ST KEBI 30 VER
22.01.2024
8000037557 - TS35X7.5 ST FPC 20 HOR
22.01.2024
8000037558 - TS35X7.5 ST FPC 20 VER
22.01.2024
8000037559 - TS35X7.5 ST FPC 30 HOR
22.01.2024
8000037560 - TS35X7.5 ST FPC 40 HOR
22.01.2024
8000037561 - TS35X7.5 ST FPC 30 VER
22.01.2024
8000037562 - TS35X7.5 ST FPC 40 VER
22.01.2024
8000037563 - TS35X7.5 ST FPC 60 HOR
22.01.2024
8000037564 - TS35X7.5 ST K4
22.01.2024
8000037565 - TS35X7.5 ST POK 1616
22.01.2024
8000037566 - TS35X7.5 ST POK 1212
22.01.2024
8000037567 - TS35X7.5 ST K61
22.01.2024
8000037568 - TS35X7.5 ST POK 1222
22.01.2024
8000037598 - TS15X5 ST MPC1217 VER
22.01.2024
8000037599 - TS15X5 ST MPC0712 VER
22.01.2024
8000037600 - TS35X7.5 ST MPC1725 VER
22.01.2024
8000037601 - TS35X7.5 ST MPC1725 HOR
22.01.2024
8000037602 - TS 35X115 MPC VER SHORT
22.01.2024
8000037603 - TS 35X105_MPC_12
22.01.2024
8000037604 - TS15X5 ST FPC 20 VER
22.01.2024
8000037605 - TS35 MPC 1717 VER
22.01.2024
8000037606 - TS35 MPC 1725 HOR
22.01.2024
8000037607 - TS35 MPC 1725 VER
22.01.2024
8000037608 - TS35X7.5 ST MPC1725 VER
22.01.2024
8000037609 - TS15X5 ST K4
22.01.2024
8000051449 - TS35X7.5 ST KTB5535 HOR-C
22.01.2024
8000051450 - TS35X7.5 ST KTB6245 HOR-C
22.01.2024
8000051451 - TS35X7.5 ST KTB7650 HOR-C
22.01.2024
8000051452 - TS35X7.5 ST KTB7650 VER-C
22.01.2024
8000051453 - TS35X7.5 ST KTB9161 HOR-C
22.01.2024
8000051454 - TS35X7.5 ST KTB9161 VER-C
22.01.2024
8000051455 - TS35X7.5 ST KTB9874 HOR-C
22.01.2024
8000051456 - TS35X7.5 ST KTB9874 VER-C
22.01.2024
8000070049 - S.A._TS35X7.5 ST KEBX2626 VER
22.01.2024
8000070052 - S.A._TS35X7.5 ST KEBX3032 VER
22.01.2024
8000070062 - S.A._TS35X7.5 ST KEBX2626 HOR
22.01.2024
8000070065 - S.A._TS35X7.5 ST KEBX3032 HOR
22.01.2024
8000073084 - TS35X15 ST K11
22.01.2024
8000073088 - TS35X15 ST K21
22.01.2024
8000073089 - TS35X15 ST K31
22.01.2024
8000073090 - TS35X15 ST K4
22.01.2024
8000073091 - TS35X15 ST K41
22.01.2024
8000073093 - TS35X15 ST K5
22.01.2024
8000073094 - TS35X15 ST K51
22.01.2024
8000073095 - TS35X15 ST K52
22.01.2024
8000073096 - TS35X15 ST K6
22.01.2024
8000073097 - TS35X15 ST K61
22.01.2024
8000073098 - TS35X15 ST K7
22.01.2024
8000073099 - TS35X15 ST K71
22.01.2024
8000073102 - TS35X15 ST KEBI 30 VER
22.01.2024
8000073103 - TS35X15 ST KEBI 40 VER
22.01.2024
8000073104 - TS35X15 ST KEBI 50 VER
22.01.2024
8000073105 - TS35X15 ST KEBI 60 VER
22.01.2024
8000073106 - TS35X15 ST KEBI 80 VER
22.01.2024
8000073108 - TS35X15 ST KTB2215 HOR
22.01.2024
8000073109 - TS35X15 ST KTB2215 VER
22.01.2024
8000073110 - TS35X15 ST KTB2626 VER
22.01.2024
8000073111 - TS35X15 ST KTB3030 HOR
22.01.2024
8000073112 - TS35X15 ST KTB3030 VER
22.01.2024
8000073113 - TS35X15 ST KTB3526 HOR
22.01.2024
8000073114 - TS35X15 ST KTB3526 VER
22.01.2024
8000073115 - TS35X15 ST KTB4030 HOR
22.01.2024
8000073116 - TS35X15 ST KTB4030 VER
22.01.2024
8000073117 - TS35X15 ST KTB4538 HOR
22.01.2024
8000073118 - TS35X15 ST KTB4538 VER
22.01.2024
8000073119 - TS35X15 ST KTB4848 HOR
22.01.2024
8000073120 - TS35X15 ST KTB4848 VER
22.01.2024
8000073122 - TS35X15 ST KTB5535 HOR
22.01.2024
8000073123 - TS35X15 ST KTB5535 HOR-C
22.01.2024
8000073124 - TS35X15 ST KTB5535 VER
22.01.2024
8000073125 - TS35X15 ST KTB6245 HOR
22.01.2024
8000073126 - TS35X15 ST KTB6245 HOR-C
22.01.2024
8000073127 - TS35X15 ST KTB6245 VER
22.01.2024
8000073128 - TS35X15 ST KTB7650 HOR
22.01.2024
8000073129 - TS35X15 ST KTB7650 HOR-C
22.01.2024
8000073130 - TS35X15 ST KTB7650 VER
22.01.2024
8000073131 - TS35X15 ST KTB7650 VER-C
22.01.2024
8000073132 - TS35X15 ST KTB9161 HOR
22.01.2024
8000073133 - TS35X15 ST KTB9161 HOR-C
22.01.2024
8000073134 - TS35X15 ST KTB9161 VER
22.01.2024
8000073135 - TS35X15 ST KTB9161 VER-C
22.01.2024
8000073136 - TS35X15 ST KTB9874 HOR
22.01.2024
8000073137 - TS35X15 ST KTB9874 HOR-C
22.01.2024
8000073138 - TS35X15 ST KTB9874 VER
22.01.2024
8000073139 - TS35X15 ST KTB9874 VER-C
22.01.2024
8000073208 - TS35X15 ST POK 1212
22.01.2024
8000073209 - TS35X15 ST POK 1222
22.01.2024
8000073210 - TS35X15 ST POK 1616
22.01.2024
8000073211 - TS35X15 ST POK 1626
22.01.2024
8000073212 - TS35X15 ST POK 1636
22.01.2024
8000073213 - TS35X15 ST POK 1656
22.01.2024
8000073214 - TS35X15 ST POK 2525
22.01.2024
8000073215 - TS35X15 ST POK 2560
22.01.2024
8000073216 - TS35X15 ST POK 4040
22.01.2024
8000073217 - TS35X15 ST STB 1
22.01.2024
8000073218 - TS35X15 ST STB 1.1 STB 2
22.01.2024
8000073219 - TS35X15 ST STB 2.1 STB 3
22.01.2024
8000073220 - TS35X15 ST STB 4 STB 6
22.01.2024
8000073222 - TS35X15 ST STB 5
22.01.2024
8000073447 - TS35X7.5 ST KTB3555 HOR
22.01.2024
8000073448 - TS35X15 ST KTB3555 HOR
22.01.2024
8000073449 - TS35X7.5 ST KTB5076 VER-C
22.01.2024
8410510000 - TS35X7.5 ST STB 1
22.01.2024
8563410000 - TS35X7.5 ST STB 4 STB 6
22.01.2024
8683740000 - TS35X7.5 ST STB 1.1 STB 2
22.01.2024
8803610000 - TS35X7.5 ST STB 5
22.01.2024
8866120000 - TS35X7.5 ST K71
22.01.2024
8898030000 - TS15X5 ST K41
22.01.2024
9300090000 - TS 35X7.5 2M/ST/SZ
22.01.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
建議
No recommendations available.